0

System 3000 room temperature controller insertwith sensor connection

Specification
Item no.
Room
Quantity
EAN
PU
PS
5395 00
4010337036128
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337036128
Item no. 5395 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Switching electric floor heating systems and thermal servos.
  • Output signal: Pulse width modulation (PWM) or two-point control (On/Off).
  • Input for switching over to cooling mode.
  • Interrupts the heating process after 60 minutes (overheating protection of a heater).
  • Connection of a remote sensor (accessory) possible.

Combination with RF Multi operating top unit, 1-gang / 2-gang for KNX

  • Heating actuator, 1-gang
  • Sensor channel, 1-gang or 2-gang.
  • Local control of System 3000 insert possible.
  • Wireless control of other devices for KNX possible as a sensor.
  • Temperature detection.
  • Insert function selection for room temperature controller:Control of 230 V servos, heating mode, cooling mode, heating and cooling mode, switchover to heating or cooling mode via communication object or auxiliary input. PWM and 2-point controller, absolute and relative setpoint setting, heating requirement control incl. cascading, valve protection function.Cyclical monitoring of the floor temperature, service mode for valve output, frost protection function (automatic or by communication object), temperature sensor calibration, boost function, summer and winter compensation.Auxiliary input is used for switching over between heating and cooling mode.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Standby0.1 to 0.5 W
Switching current10 mA to 16 A
Connected loadmax. 3600 W
Recommended installation height1.50 m
Installation depth24 mm
Installationin device box in accordance with DIN 49073
Ambient temperature-5 °C to +45 °C
Datenblatt


Ausschreibungstexte


Gira System 3000
Guides/System basics

System basics

PDF, 9.54 MB

Download
Room temperature controller insert with sensor connection
Operating instructions

Operating instructions, up to index I03.

Item no. 5395 00

PDF, 253.7 KB

Download
Room temperature controller insert with sensor connection
Operating instructions

Operating instructions, from index I04.

Item no. 5395 00

PDF, 629.26 KB

Download
Gira System 3000
Guides/System basics

System basics

PDF, 9.54 MB

Download
Room temperature controller insert with sensor connection
Operating instructions

Operating instructions, up to index I03.

Item no. 5395 00

PDF, 253.7 KB

Download
Room temperature controller insert with sensor connection
Operating instructions

Operating instructions, from index I04.

Item no. 5395 00

PDF, 629.26 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database