0

Power supply DC 24 V 700 mA

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
2570 00
4010337025702
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337025702
Item no. 2570 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Technical data

Rated voltage
PrimaryAC 230 V, 50 Hz
Secondary rated voltage
SecondaryDC 24 V SELV
Secondary rated current0.7 A
FuseElectronic self-resetting
Ambient temperature-5 °C to +40 °C

Dimensions

Modular widths (MW)6

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 257000

RFA, 348 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 257000

IFC, 28.47 KB

Download
DWG drawing
download_doc_types.11

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros
download_doc_types.11

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
Gira Door communication system
Guides/System basics

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Power supply for door communication 24 V DC 700 mA
Operating instructions

Operating instructions.

Item no. 2570 00

PDF, 48.14 KB

Download
DWG drawing
download_doc_types.11

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros
download_doc_types.11

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
Gira Door communication system
Guides/System basics

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Power supply for door communication 24 V DC 700 mA
Operating instructions

Operating instructions.

Item no. 2570 00

PDF, 48.14 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database