0

System 106 intercom module

Specification
Item no.
Room
Quantity
EAN
PU
PS
stainless steel
5563 920
4010337022428
1
aluminium
5563 926
4010337022411
-
-
aluminium (anodised)
5563 916
4010337137948
1
traffic white (laquered)
5563 902
4010337022404
1
stainless steel V4A
5563 914
4010337091950
1
Bronze (PVD)
5563 921
4010337100850
1
black matt (lacquered)
5563 925
4010337100690
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

stainless steel
EAN 4010337022428
Item no. 5563 920PU 1
PS
aluminium
EAN 4010337022411
Item no. 5563 926PU -
PS -
aluminium (anodised)
EAN 4010337137948
Item no. 5563 916PU 1
PS
traffic white (laquered)
EAN 4010337022404
Item no. 5563 902PU 1
PS
stainless steel V4A
EAN 4010337091950
Item no. 5563 914PU 1
PS
Bronze (PVD)
EAN 4010337100850
Item no. 5563 921PU 1
PS
black matt (lacquered)
EAN 4010337100690
Item no. 5563 925PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance.

Individually adaptable modular system
The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules.
With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units.

High-quality materials
The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover.

Easy and phased installation
The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed.

Individual inscription options
Call button modules and info modules can be labelled individually via the Gira inscription service.

Features

  • The speakerphone function enables communication between indoors and outdoors.
  • A high-quality microphone and weather-resistant loudspeaker ensure clear communication.
  • Power supply via 2-wire bus. Additional connector for AS (e.g. required for three or more camera modules).
  • All other System 106 modules (except door station module) are supplied with power via the intercom module.

Technical data

Power supply
SystemFlat ribbon cable, 10-pole
2-wire busvia control device or via AS (DC 24 V 300 mA)
Power consumption
Maximum1 W
Standby mode200 mW
Connections
2-wire bus1 x plug terminal
AS1 x plug terminal
System2 x connector strip
Video (analogue)1 x connector strip
Ambient temperature-25 °C to +70 °C
Protection classIP54

Dimensions

Width106.50 mm
Height106.50 mm

More links

Modular and flexible door communication
See who is at the door with the Gira System 106. Clean and sophisticated design, robust materials, and compact, cutting-edge technology provide convenience, security, and a touch of elegance to your door. The modular system is extremely flexible to configure and can be adapted or expanded at any time. Simply mounted on the wall, the system is equally well suited to new builds and retrofits. The Gira System 106 is compatible with all Gira home stations and door communication solutions from Gira.

More

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 5563920

RFA, 384 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 5563920

IFC, 11.73 KB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
System 106 Intercom module

Operating instructions

Item no. 5563 ..

PDF, 225.88 KB

Download
System 106 intercom module

PSTI Statement of Compliance

Item no. 5563 902 5563 914 5563 916 5563 920 5563 921 5563 925 5563 926

PDF, 303.26 KB

Download
System 106 intercom module

EC Declaration of conformity

Item no. 5563 902 5563 914 5563 916 5563 920 5563 921 5563 925 5563 926 8550 00

PDF, 167.25 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database