0

RF pushbutton sensor, 1-gang for KNX System 55 start-up rocker

Specification
Item no.
Room
Quantity
EAN
PU
PS
5101 00
4010337017240
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337017240
Item no. 5101 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

The RF pushbutton sensors for KNX transmit KNX telegrams wirelessly when the button is pressed, depending on the parameter settings when the application program is loaded. These could be e.g. telegrams for switching/pressing, for dimming or blind control. It is also possible to program encoder functions (dimming encoders and scene auxiliary units).

Features

  • Confirmation function as well as transmit and status display by 2-colour LED (red/green) separately for each button by 2-stage display function.
  • Optional status display by separate 1-bit status communication objects.
  • Transmit and confirmation display can be switched off.
  • The touch sensor can be attached to walls using screws or affixed to smooth or transparent surfaces using a mounting plate.
  • Project planning, commissioning and parameter setting are performed using ETS (version 5 or later).
  • Battery-operated device.

"Switching" function

  • Rocker or push-button function.
  • Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction).

"Dimming" function

  • Rocker function.
  • Command when the rocker is pressed (right and left button) can be set in the parameters (lighter - ON, darker - OFF).

"Blind" function

  • Rocker function.
  • Command when the rocker is pressed (right and left button) can be set in the parameters (ON, OFF, CHANGE).
  • Time between short and long-term command can be set in the parameters.

"Value transmitter" and "Scene auxiliary unit" functions

  • Rocker function.
  • Command when the rocker is pressed (right and left button) can be set in the parameters (values 0 to 255, 0 to 100 % or scene number).
  • With scene auxiliary unit: Memory function possible.

Technical data

KNX mediumRF1.R
Start-up modeS mode
Rated voltageDC 3 V
Batteries1 x CR 2450N
Ambient temperature-5 °C to +45 °C
Wireless frequency868.3 MHz
Transmission powermax. 20 mW
Range (free field)approx. 100 m
Battery
TypeCR 2450N
UN no.3091

Notes

  • Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
  • The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.
  • The range may be reduced when using metal rocket sets and/or metal cover frames.

Scope of delivery

  • Batteries are included with delivery.

More links

Gira KNX RF system
More

Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 510100

RFA, 380 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 510100

IFC, 43.37 KB

Download
KNX RF push button 1-gang and 3-gang
Operating instructions

Operating instructions

Item no. 5101 00 5103 00

PDF, 1.66 MB

Download
KNX RF push button 1-gang and 3-gang
Technical documentation

Technical documentation

Item no. 5101 00 5103 00

PDF, 9.72 MB

Download
KNX RF push button sensor, 1-gang, 3-gang
Product database

Product database from ETS5.

Item no. 5101 00 5103 00

ZIP, 193.26 KB

Download
KNX RF pushbutton sensor System 55
Certificates

EC-Declaration of Conformity

Item no. 5101 00 5103 00

PDF, 183.38 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 281.64 KB

Download
KNX RF push button 1-gang and 3-gang
Operating instructions

Operating instructions

Item no. 5101 00 5103 00

PDF, 1.66 MB

Download
KNX RF push button 1-gang and 3-gang
Technical documentation

Technical documentation

Item no. 5101 00 5103 00

PDF, 9.72 MB

Download
KNX RF push button sensor, 1-gang, 3-gang
Product database

Product database from ETS5.

Item no. 5101 00 5103 00

ZIP, 193.26 KB

Download
KNX RF pushbutton sensor System 55
Certificates

EC-Declaration of Conformity

Item no. 5101 00 5103 00

PDF, 183.38 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 281.64 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database