Basic Q smoke alarm device
pure white glossy
1145 02
4010337013525
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Only for use in private residential units or residential-like areas in accordance with DIN 14676.
Q-Label
Tested durability and reduction of false alarms. Increased stability, e.g. against external factors. Permanently installed battery with a service life of up to 10 years. designAaccording to DIN EN 14604.
Integrated function button for function test.
Technical data
| Ambient temperature | -5 °C to +55 °C |
| Installation height | Max. 6 m |
| Protection class | IP30 |
| Area of application | DIN 14676 |
| Standards | DIN 14604 |
| design | A |
| Power supply | Via smoke alarm device battery |
| Batteries |
| Type | 3 x CR123A |
| UN no. | 3091 |
| Dimensions |
| Housing | Ø 125,0 H 38,5 mm |
| Acoustic signal | Alarm: at least 85 dB (A) |
| Optical signal | Ring indicator (red LED) |
More links
Gira smoke alarm device
More
Revit Datei für BIM (Building Information Modeling)
Item no. 114502
RFA, 368 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 114502
IFC, 48.47 KB
Smoke alarm device Basic Q
Operating instructions
Installation and operating instructions
Item no. 1145 02
1149 02
PDF, 70.22 KB
Smoke alarm device Basic Q
Certificates
Declaration of performance according to regulation of construction products (EU) No. 305/2011
Item no. 1145 02
1149 02
PDF, 235.5 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database