0

Gira Keyless In Keypad System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2605 01
4010337051343
1
pure white glossy
2605 03
4010337051350
1
pure white matt
2605 27
4010337051374
1
anthracite
2605 28
4010337051381
1
colour aluminium
2605 26
4010337051367
1
black matt
2605 005
4010337037125
1
grey matt
2605 015
4010337084662
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337051343
Item no. 2605 01PU 1
PS
pure white glossy
EAN 4010337051350
Item no. 2605 03PU 1
PS
pure white matt
EAN 4010337051374
Item no. 2605 27PU 1
PS
anthracite
EAN 4010337051381
Item no. 2605 28PU 1
PS
colour aluminium
EAN 4010337051367
Item no. 2605 26PU 1
PS
black matt
EAN 4010337037125
Item no. 2605 005PU 1
PS
grey matt
EAN 4010337084662
Item no. 2605 015PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Keypad as an access control system with a capacitive and therefore wear-free button field.
  • No recognisable wear on frequently used number combinations.
  • Stand-alone device or in combination with the Gira door communication system as a door call system for buildings with several residential units.
  • Special button "C": Deleting an incorrect entry.
  • Special button "Key": Direct door opening when the correct code has been entered.
  • Special button "Bell": Specific selection of home stations in large facilities.
  • Special button "F": Switching functions with switching actuators from the Gira door communication system.
  • Homogeneous blue LED lighting of the numbers and special characters at night.
  • Master PIN number provided on included sealed safety card if Administrator PIN number is lost.
  • The keypad can manage up to 255 codes.
  • Up to 32-digit codes are possible.
  • Audible feedback when buttons are touched.
  • 3-colour LED status display when programming and during operation.
  • Warning tone in case of unauthorised removal of the keypad top unit for tamper detection. Tampering circuit with switching actuator in the Gira door communication system.
  • The two integrated 2-way momentary contact relays can be assigned two different codes, e.g. code 1: open door, code 2: switching outside light.

Inputs and outputs

  • Connector strip connection cable for Gira door communication system.

Technical data

Power supply
Additional power supplyDC 24 V ±5%
from door communication systemDC 26 V ± 2 V
Relay
Quantity2
Contact1 zero-voltage 2-way momentary contact
Load capacityAC/DC 24 V / 1.6 A
Connections
Connection cable for door communication1 x connector strip
Relay3 screw terminals each
Additional power supply2 x screw terminal
Resistance to EMDup to 16 kV
Installation depth35 mm
Ambient temperature-20 °C to +70 °C

Notes

  • Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer.
  • Integration into Profile 55 possible.
  • The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic nodes and sample projects. Discover applications for the Gira Keyless In keypad now.www.appshop.gira.de/en.

More links

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Datenblatt

Ausschreibungstexte

Gira Keyless In Keypad

PSTI Statement of Compliance

Item no. 2605 005 2605 01 2605 015 2605 03 2605 26 2605 27 2605 28 2605 65 2605 66 2605 67 2605 70 2605 72 2605 73 2605 74 2605 76 2605 112

PDF, 168.15 KB

Download
Gira Keyless In Keypad

EC Declaration of conformity

Item no. 2605 005 2605 01 2605 015 2605 03 2605 26 2605 27 2605 28 2605 65 2605 66 2605 67 2605 70 2605 72 2605 73 2605 74 2605 76 2605 112 2635 00 8513 01 8513 03 8513 26 8513 27 8513 28 8513 65 8513 66 8513 67

PDF, 164.43 KB

Download
Keypad

Operating instructions.

Item no. 2605 ..

PDF, 234.09 KB

Download
Keypad

Short instructions.

Item no. 2605 ..

PDF, 57.58 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database