Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
cream white glossy
EAN 4010337110712
Item no. 2461 01PU 1
PS 02
pure white glossy
EAN 4010337101598
Item no. 2461 03PU 1
PS 02
pure white matt
EAN 4010337101604
Item no. 2461 27PU 1
PS 02
anthracite
EAN 4010337101611
Item no. 2461 28PU 1
PS 02
colour aluminium
EAN 4010337101628
Item no. 2461 26PU 1
PS 02
black matt
EAN 4010337101635
Item no. 2461 005PU 1
PS 02
grey matt
EAN 4010337110729
Item no. 2461 015PU 1
PS 02
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Wireless transmitter for transmitting switching, dimming or blind commands to the Bluetooth® wireless receivers from the System 3000 or third parties, e.g Casambi.
Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
Configuration via the app or NFC.
Technical data
Wireless frequency
2.402 - 2.480 GHz
Wireless protocol
Bluetooth® low energy (BLE)
Interface
NFC
Range
in free field
up to 75 m
in buildings
approx. 10 m
Ambient temperature
-25 °C to +65 °C
Humidity
0 to 95 % (without condensation)
Notes
Mounting on device box or on smooth, level surfaces using screws or adhesives.
This product cannot be used with eNet.
Scope of delivery
Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.