0

Motion detector Cube 240

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2444 02
4010337056423
1
anthracite
2444 10
4010337056409
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337056423
Item no. 2444 02PU 1
PS
anthracite
EAN 4010337056409
Item no. 2444 10PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Automatically switches lighting on/off, depending on thermal motion and ambient brightness.
  • Automatic temperature-compensated sensor sensitivity.
  • Continuous light (max. 2 h) can be activated using an optional switch/button.
  • Test mode for evaluating the detection range.
  • Individual adaptation of the detection range using the enclosed covering panel that can be cut to size.
  • Adjustable switch-off delay: 5 s to 15 min or short-term operation of 1 s.
  • Save current twilight value using teach-in function.
  • Glare protection, brightness-independent sensor evaluation for 60 s in the event of glare caused by extraneous light.
  • Short-time operation, output is switched on for approx. 1 s.
  • Remote control optional.
  • Ground and rear field monitoring.

Technical data

Rated voltageAC 230 V~, 50/60 Hz
Connected load
HV LED lampstypically 200 W
Light bulbs2000 W
Fluorescent lamps, uncompensated1000 VA (cos φ = 0.5)
Fluorescent lamps, parallel-compensated500 W (45.6 µF)
Fluorescent lamps, series-compensated900 W
Capacitive load176 µF
Brightness value
Brightness value2 to 1000 lx
Setting controller
Delay time5 seconds to 15 minutes
Connection cross section
Single-wireMax. 2.5 mm²
Fine-wire without core jacketMax. 2.5 mm²
fine-wire with core jacketMax. 1.5 mm²
Protection classIP54
Ambient temperature-25 °C to +55 °C
Angle of detection240°
Mounting height 2.50 m
Detection range facing forwards, max.approx. 16 m
Range at each side, max.approx. 16 m

Notes

  • Suitable for ceiling and wall mounting indoors and outdoors.
  • Optional: Can be controlled remotely using IR remote control PIR 3.
  • Observe high peak switch-on currents with "energy saving lamps". Check suitability of the lamps before use!

Scope of delivery

  • Covering panel for adapting the detection range is included with delivery.
Data sheet

Advertisement text

Motion detector Cube

Operating instructions.

Item no. 2442 .. 2444 ..

PDF, 4.47 MB

Download
Motion detector Cube 240

EC Declaration of conformity

Item no. 2444 02 2444 10

PDF, 57.42 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database