0

EnOcean wireless wall transmitter, 2-gang System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2422 01
4010337060420
1
pure white glossy
2422 03
4010337060437
1
pure white matt
2422 27
4010337060451
1
anthracite
2422 28
4010337060468
1
colour aluminium
2422 26
4010337060444
1
black matt
2422 005
4010337037095
1
grey matt
2422 015
4010337084648
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337060420
Item no. 2422 01PU 1
PS
pure white glossy
EAN 4010337060437
Item no. 2422 03PU 1
PS
pure white matt
EAN 4010337060451
Item no. 2422 27PU 1
PS
anthracite
EAN 4010337060468
Item no. 2422 28PU 1
PS
colour aluminium
EAN 4010337060444
Item no. 2422 26PU 1
PS
black matt
EAN 4010337037095
Item no. 2422 005PU 1
PS
grey matt
EAN 4010337084648
Item no. 2422 015PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Wireless transmitter for transmitting switching, dimming and blind commands to wireless receivers in the EnOcean wireless system.
  • Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
  • Encrypted or unencrypted wireless transmission possible.

Technical data

Wireless frequency868.3 MHz
Range
in free fieldup to 300 m
in buildingsapprox. 30 m
Ambient temperature-25 °C to +65 °C
Humidity0 to 95 % (without condensation)

Notes

  • Mounting on device box or on smooth, level surfaces using screws or adhesives.
  • This product cannot be used with eNet. Gira EnOcean transmitters are compatible with third-party actuators.

Scope of delivery

  • Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.
Datenblatt

Ausschreibungstexte

EnOcean wireless wall transmitter

Operating instructions.

Item no. 2421 .. 2422 ..

PDF, 620.49 KB

Download
EnOcean wireless wall transmitter, 2-gang

EC Declaration of conformity

Item no. 2422 005 2422 01 2422 015 2422 03 2422 26 2422 27 2422 28

PDF, 223.36 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database