0

Sensotec LED with remote control

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2368 01
4010337014423
1
pure white glossy
2368 03
4010337014430
1
pure white matt
2368 27
4010337014454
1
anthracite
2368 28
4010337014461
1
colour aluminium
2368 26
4010337014447
1
black matt
2368 005
4010337037712
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337014423
Item no. 2368 01PU 1
PS
pure white glossy
EAN 4010337014430
Item no. 2368 03PU 1
PS
pure white matt
EAN 4010337014454
Item no. 2368 27PU 1
PS
anthracite
EAN 4010337014461
Item no. 2368 28PU 1
PS
colour aluminium
EAN 4010337014447
Item no. 2368 26PU 1
PS
black matt
EAN 4010337037712
Item no. 2368 005PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way.

Features

  • Contactless switching prevents soiling. This prevents contamination with viruses and bacteria from users.
  • Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.).
  • Metal frames affect the range of detection.
  • Extension of the detection range through auxiliary units.
  • Auxiliary unit operation with rocker button.
  • Requires an IR remote control to commission and set various functions.
  • Individual brightness value and delay time is possible (teach function)-
  • The sensitivity of the far-field detection is adjustable.
  • Mounting in deep device box.
  • Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3.
  • The Sensotec LED is an active motion detector. It detects motion in the range of detection regardless of the temperature and switches on the LED orientation light based on the ambient brightness.
  • Movement at close range switches the room lighting on, for example.
  • The switch-on brightness of the LED orientation light can be set.

Technical data

Power supplyAC 230/240 V~
Mains frequency50/60 Hz
Ambient temperature0 °C to 50 °C
Mounting height1.10 m
Range of detection forwards
Close-up rangeapprox. 5 cm
Long rangeapprox. 6 m
Range to each side
Long rangeapprox. 2 m
Brightness10 to 1000 lx
Delay time1 s to 60 min
Screw terminals connection
Single-wire1.5 bis 2.5 mm²
fine-wire with core jacket1.5 bis 2.5 mm²
Connected load
Light bulbs400 W
HV halogen lamps400 W
Tronic transformer400 W
LED lights100 W
Battery
TypeCR 2025, 3 V
UN no.3091

Notes

  • IR remove control is required during start-up and for configuring various functions.

More links

Gira Sensotec and Sensotec LED
More

Datenblatt

Ausschreibungstexte

Sensotec LED

Operating instructions.

Item no. 2368 .. 2378 ..

PDF, 1.33 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database