0

Dual Q smoke alarm device incl. 230 V base

Specification
Item no.
Room
Quantity
EAN
PU
PS
2337 02
4010337033080
1/12

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337033080
Item no. 2337 02PU 1/12
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Increased quality criteria and technical advancements in smoke alarm devices are indicated on the market with the new Q test mark. The new Q-Label is an autonomous, manufacturer-independent quality mark for high-quality smoke alarm devices which undergo special testing for long-term use. The latest generation of Gira smoke alarm devices fulfil the criteria of the new Q-Label quality mark. The smoke alarm devices operate based on the photoelectric scattered light principle without radioactive particles. The smoke alarm devices detect smoke accumulation early and emit a warning signal before the concentration of smoke can become hazardous to people. Alerting occurs via a loud pulsing alarm tone and a flashing LED.

Features

  • Only for use in private residential units or residential-like areas in accordance with DIN 14676.

Q-Label

  • Tested durability and reduction of false alarms.
  • Increased stability, e.g. against external factors.
  • Permanently installed battery with a service life of up to 10 years.
  • designAaccording to DIN EN 14604.
  • KRIWAN approval.
  • Dual Q smoke alarm device with mains power (230 V) for private home use. This item does not need a mounting plate.
  • The base with integrated power supply unit is used to provide the Dual Q smoke alarm device with mains voltage (230 V).
  • The supply cable/networking cable is connected in the base. Contact is automatic when the smoke alarm device is mounted.
  • The battery in the Dual Q smoke alarm device automatically takes over the power supply in the event of a mains failure.
  • Up to 40 smoke alarm devices can be networked via a separate conductor.

Technical data

Ambient temperature-5 °C to +55 °C
Installation heightMax. 6 m
Protection classIP30
Area of applicationDIN 14676
StandardsDIN 14604
designA
Power supplyAC 230 V, 50 Hz via base
Battery
Usageback-up only
TypeU9VL-J-P
UN no.3091
Battery lifeat least 10 years
Acoustic signal
Alarmat least 85 dB (A)
Function testapprox. 75 dB (A)
Optical signal
BaseGreen LED (230 V)
Ring indicatorRed LED indicates status and malfunctions
Weightapprox. 350 g
Dimensions
HousingØ 125,0 H 77,0 mm
Data sheet

Advertisement text

Dual Q smoke alarm device

PSTI Statement of Compliance

Item no. 2337 02

PDF, 279.33 KB

Download
Dual Q smoke alarm device incl. 230 V base

EC Declaration of conformity

Item no. 2337 02

PDF, 182.57 KB

Download
Smoke alarm device Dual Q

Declaration of performance

Item no. 2336 02 2337 02 2338 02 2340 00 2343 00 2346 02 2347 00

PDF, 241.85 KB

Download
Smoke alarm device Dual Q incl. 230 V base

Installation and operating instructionsbase

Item no. 2337 02

PDF, 305.34 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database