0

Motion detector Cube 240 for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2194 02
4010337056386
1
anthracite
2194 10
4010337056379
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337056386
Item no. 2194 02PU 1
PS
anthracite
EAN 4010337056379
Item no. 2194 10PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • The PIR motion detector consists of three passive infrared (PIR) sensors with integrated brightness sensor, integrated IR receiver and integrated red light emitting diode (LED) for indicating movements detected in test mode.
  • Two separate light outputs.
  • Light output: Switching, dimming value transmitter, and light scene auxiliary unit can be parameterised. Fully automatic operating mode (automatic on or off) or semi-automatic (manual on, automatic off). Delay time can be set or dynamic delay time can be activated. Day/night switchover. Blocking object.
  • Automatic temperature-compensated sensor sensitivity.
  • Sensor sensitivity can be parameterised.
  • Send brightness values cyclically or in the event of a change.
  • Brightness-independent presence output. A switch-on delay and a delay time can be parametrised. It is possible to send the current status cyclically depending on the status.
  • Brightness-independent absence output. A switch-on delay and a delay time can be parametrised. In this case the delay time passes as soon as someone enters the detection range. It is possible to send the current status cyclically depending on the status.
  • Manual actuation using IR remote control.

Technical data

KNX mediumTP256
Angle of detection240°
Mounting height 2.50 m
Detection range facing forwards, max.approx. 16 m
Range at each side, max.approx. 16 m
Brightness value2 to 1000 lx
Protection classIP54
Ambient temperature-25 °C to +55 °C
Dimensions
W x H x D87 x 87 x 85 mm

Notes

  • Suitable for ceiling and wall mounting indoors and outdoors.
  • Optional: Remote control using IR remote control KNX.

Scope of delivery

  • Covering panel for adapting the detection range is included with delivery.
Datenblatt


Ausschreibungstexte


KNX motion detector Cube
Operating instructions

Operating instructions.

Item no. 2194 ..

PDF, 4.47 MB

Download
KNX motion detector Cube 240
Technical documentation

Technical documentation.

Item no. 2194 ..

PDF, 945.72 KB

Download
KNX Motion detector Cube 240
Product database

Product database from ETS5

Item no. 2194 ..

ZIP, 162.85 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 281 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database