0

DALI flush-mounted rotary dimming insert with integrated power supply unit

Specification
Item no.
Room
Quantity
EAN
PU
PS
2027 00
4010337129608
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337129608
Item no. 2027 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Brightness adjustment for lights with a DALI interface.
  • Adjustment of colour temperature for lights with DALI Device Type 8 for Tunable White according to IEC 62386-209.
  • Rotary auxiliary unit (input device) for higher-level DALI-2 controls.

Product characteristics without programming

  • DALI flush-mounted rotary dimming insert with integrated power supply unit for up to 26 devices.
  • Parallel connection of up to 4 DALI flush-mounted rotary dimming inserts with integrated power supply unit with the capacity to supply up to 104 DALI devices.
  • Multimaster-compatible.
  • LED for device localisation.
  • DALI power supply unit short-circuit-proof
  • Saving the base brightness and a switch-on brightness.
  • Saving the colour temperature limit values.

Product characteristics through programming via DALI-2 control commands

  • Suitable as rotary auxiliary unit (input device) for connecting to central DALI-2 controls.
  • Supports four DALI-2 instances for adapting to central control.
  • Can be used for controlling a DALI-2 group.
  • Cyclical transmission of control commands to DALI operating devices can be activated. Device function depends on configuration

Technical data

Rated voltageAC 230 V, 50/60 Hz
Power consumptionmax. 2 W
DALI rated voltageDC 16 V (typ.)
Guaranteed bus current52 mA
Reliable bus currentmax. 250 mA
Short-circuit currentmax. 61 mA
Number of DALI devicesmax. 26
Number of DALI flush-mounted rotary dimming inserts with integrated power supply unit that can be connected in parallelmax. 4
Colour temperature adjustment2000 to 10000K
Ambient temperature-5 °C to +45 °C
Data sheet

Advertisement text

DALI flush-mounted rotary dimming insert, DALI flush-mounted rotary dimming insert with integrated power supply unit

EC Declaration of conformity

Item no. 2026 00 2027 00

PDF, 215.74 KB

Download
DALI flush-mounted rotary dimming insert, DALI flush-mounted rotary dimming insert with integrated power supply unit

Operating instructions.

Item no. 2026 00 2027 00

PDF, 1.92 MB

Download
DALI flush-mounted rotary dimming insert, DALI flush-mounted rotary dimming insert with integrated power supply unit

PSTI Statement of Compliance

Item no. 2026 00 2027 00

PDF, 280.08 KB

Download
Gira DALI Drehdimmeinsatz.

Produktinformation

PDF, 251.93 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database