0

DALI potentiometer Tunable White

No longer available

Specification
Item no.
Room
Quantity
EAN
PU
PS
2020 00
4010337023463
-
-

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 12/2025.


Note: For legal reasons, some products are not available in certain countries.

EAN 4010337023463
Item no. 2020 00PU -
PS -

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 12/2025.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Switching and brightness adjustment for lights with a DALI interface.
  • Adjustment of the colour temperature for lights with a DALI device type 8 (colour type: colour temperature) for Tunable White in accordance with IEC 62386-209
  • To generate the DALI voltage, a DALI power supply or a DALI potentiometer with an integrated power supply unit that conforms to the DALI specifications (DIN IEC 60926) is required.
  • Can be operated simultaneously from several control points. Communication is via Broadcast.
  • Colour temperature limits and a basic brightness or a switch-on brightness can be stored.

Technical data

Current consumptionmax. 2 mA
Colour temperature adjustment2000 to 10000K
Single-wire connectionMax. 4 mm²
Installation depth32 mm
Ambient temperature-5 °C to +45 °C

Notes

  • When selecting the DALI power supply, the number of DALI devices and the DALI potentiometer (always counts as 1 device) must be factored in.

More links

DALI light control
More

Data sheet

Advertisement text

DALI potentiometer Tunable White, DALI potentiometer Tunable White with integrated power supply unit

Operating instructions.

Item no. 2020 00 2030 00

PDF, 921.71 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database