Room temperature auxiliary unit for a heating actuator with controller.
Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, fan level, heating/cooling mode, humidity and air quality status as a configurable traffic light indicator.
Display brightness can be configured incl. day/night mode.
Technical data
KNX medium
TP256
KNX current consumption
8 to 14 mA
KNX connection
Connection and junction terminal
Number of inputs
4
Output voltage
DC 5 V SELV
Output current
Max. 3.2 mA
LED current
2.2 mA per output
Length cable set
25 cm, can be extended to max. 30 m
Protection class
III
Installation depth
19 mm
Ambient temperature
-5 °C to +45 °C
Relative humidity
5 to 95% (no condensation)
Notes
KNX Data Secure compatible.
Firmware can be updated using the Gira ETS Service App (additional software).
Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended).
Scope of delivery
Connection and junction terminal for KNX included with delivery.