Room climate sensor HVAC Standard for KNX System 55
cream white glossy
2006 01
4010337130598
1/5
pure white glossy
2006 03
4010337130604
1/5
pure white matt
2006 27
4010337130611
1/5
anthracite
2006 28
4010337130628
1/5
colour aluminium
2006 26
4010337130635
1/5
black matt
2006 005
4010337130642
1/5
grey matt
2006 015
4010337130680
1/5
stainless steel (lacquered)
2006 600
4010337130697
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 07/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 07/2026.
Note: For legal reasons, some products are not available in certain countries.
Optional accessories
Heating, ventilation, air conditioning
Features
Room climate sensor HVAC with integrated bus coupler. Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, fan level, heating/cooling mode. Display brightness can be configured incl. day/night mode. Integrated temperature sensor.
Operating functions
Operation lock can be set manually, automatically after a set time or via an object. Heartbeat function: Check whether the application is error-free.
Fancoil control with integrated controller
Display/adjustment of target/actual temperature, operating mode, heating/cooling status. Fan speed can be adjusted (on, off, auto, stepped operation). Feedback on fan level and operating mode. Objects for manual control.
Split-unit control
Operating modes: automatic, heating, cooling, ventilation, eco, boost. Set fan speed, switch-off possible.
Technical data
| KNX medium | TP256 |
| KNX current consumption | 8 to 14 mA |
| KNX connection | Connection and junction terminal |
| Protection class | III |
| Installation depth | 19 mm |
| Ambient temperature | -5 °C to +45 °C |
| Relative humidity | 5 to 95% (no condensation) |
Notes
KNX Data Secure compatible. Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended).
Scope of delivery
KNX connection and junction terminal included in the scope of delivery.
Room climate sensor HVAC Standard
Technical documentation
Technical documentation.
Item no. 2006 ..
PDF, 4.93 MB
Room climate sensor HVAC Standard / Komfort
Operating instructions
Operating instructions.
Item no. 2006 ..
2007 ..
PDF, 405.73 KB
Room climate sensor Standard / Komfort, Room climate sensor HVAC Standard / Komfort
Product database
from version 5.7.7 and 6.3.0
Item no. 2004 ..
2005 ..
2006 ..
2007 ..
ZIP, 5.9 MB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database