0

Room climate sensor Komfort for KNX System 70

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2005 70
4010337130543
1/5
pure white matt (lacquered)
2005 72
4010337130550
1/5
anthracite (lacquered)
2005 73
4010337130567
1/5
black matt (lacquered)
2005 74
4010337130574
1/5
grey matt (lacquered)
2005 76
4010337130581
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337130543
Item no. 2005 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337130550
Item no. 2005 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337130567
Item no. 2005 73PU 1/5
PS
black matt (lacquered)
EAN 4010337130574
Item no. 2005 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337130581
Item no. 2005 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product.


Note: For legal reasons, some products are not available in certain countries.

Technical data

KNX mediumTP256
KNX current consumption8 to 14 mA
KNX connectionConnection and junction terminal
Number of inputs4
Output voltageDC 5 V SELV
Output currentMax. 3.2 mA
LED current2.2 mA per output
Length cable set25 cm, can be extended to max. 30 m
Protection classIII
Installation depth19 mm
Ambient temperature-5 °C to +45 °C
Relative humidity5 to 95% (no condensation)
Data sheet

Advertisement text

Room climate sensor Komfort

Technical documentation.

Item no. 2005 ..

PDF, 4.02 MB

Download
Room climate sensor Standard / Komfort

Operating instructions.

Item no. 2004 .. 2005 ..

PDF, 446.06 KB

Download
Room climate sensor Standard / Komfort, Room climate sensor HVAC Standard / Komfort

from version 5.7.7 and 6.3.0

Item no. 2004 .. 2005 .. 2006 .. 2007 ..

ZIP, 5.9 MB

Download
Room climate sensor Komfort for KNX

PSTI Statement of Compliance

Item no. 2005 005 2005 01 2005 015 2005 03 2005 26 2005 27 2005 28 2005 70 2005 72 2005 73 2005 74 2005 76 2005 600

PDF, 237.6 KB

Download
Room climate sensor Komfort for KNX

EC Declaration of conformity

Item no. 2005 005 2005 01 2005 015 2005 03 2005 26 2005 27 2005 28 2005 70 2005 72 2005 73 2005 74 2005 76 2005 600

PDF, 226.05 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database