0

Room climate sensor Komfort for KNX System 70

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2005 70
4010337130543
1/5
pure white matt (lacquered)
2005 72
4010337130550
1/5
anthracite (lacquered)
2005 73
4010337130567
1/5
black matt (lacquered)
2005 74
4010337130574
1/5
grey matt (lacquered)
2005 76
4010337130581
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 07/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337130543
Item no. 2005 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337130550
Item no. 2005 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337130567
Item no. 2005 73PU 1/5
PS
black matt (lacquered)
EAN 4010337130574
Item no. 2005 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337130581
Item no. 2005 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 07/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • Room climate sensor with integrates bus coupler.
  • Room temperature auxiliary unit for a heating actuator with controller.
  • Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, boost function, heating/cooling mode, humidity and air quality status as a configurable traffic light indicator.
  • Display brightness can be configured incl. day/night mode.
  • Integrated temperature and humidity sensor.
  • Connection of an external temperature sensor.
  • Dew point determination and alarm function.

Operating functions

  • Setpoint adjustment.
  • Operating mode change.
  • Operation lock can be set automatically after a set time or via an object.
  • Switch on/off function.
  • Boost function.
  • Heartbeat function: Check whether the application is running without errors.

Controller auxiliary unit

  • Control of heating actuators for KNX with integrated room temperature controller.
  • Change the operating mode of the room temperature controller.
  • Adjust the target temperature of the room temperature controller.

Integrated button interface, 4-gang

  • 4 zero-voltage inputs for buttons, switches, door/window status, leakage/condensation sensor, pulse counter, temperature sensor, output.
  • Scene auxiliary units and value transmitter functions (temperature, brightness, RGBW colour values).
  • Different telegrams with short/long button press.
  • Short-circuit-proof, overload-protected and reverse-polarity-protected outputs.

Logic functions

  • 8 separate logic functions (AND, OR, XOR, 1-bit to 1-byte, blocking element, comparator, limit switch).
  • Dedicated KNX communication objects, processing of external KNX telegrams.

Technical data

KNX mediumTP256
KNX current consumption8 to 14 mA
KNX connectionConnection and junction terminal
Number of inputs4
Output voltageDC 5 V SELV
Output currentMax. 3.2 mA
LED current2.2 mA per output
Length cable set25 cm, can be extended to max. 30 m
Protection classIII
Installation depth19 mm
Ambient temperature-5 °C to +45 °C
Relative humidity5 to 95% (no condensation)

Notes

  • KNX Data Secure compatible.
  • Firmware can be updated using the Gira ETS Service App (additional software).
  • Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended).

Scope of delivery

  • KNX connection and junction terminal included in the scope of delivery.
  • 5-wire cable set
Datenblatt


Ausschreibungstexte


Room climate sensor Komfort
Technical documentation

Technical documentation.

Item no. 2005 ..

PDF, 4.02 MB

Download
Room climate sensor Standard / Komfort
Operating instructions

Operating instructions.

Item no. 2004 .. 2005 ..

PDF, 450.46 KB

Download
Room climate sensor Standard / Komfort, Room climate sensor HVAC Standard / Komfort
Product database

from version 5.7.7 and 6.3.0

Item no. 2004 .. 2005 .. 2006 .. 2007 ..

ZIP, 5.9 MB

Download
Room climate sensor Komfort
Technical documentation

Technical documentation.

Item no. 2005 ..

PDF, 4.02 MB

Download
Room climate sensor Standard / Komfort
Operating instructions

Operating instructions.

Item no. 2004 .. 2005 ..

PDF, 450.46 KB

Download
Room climate sensor Standard / Komfort, Room climate sensor HVAC Standard / Komfort
Product database

from version 5.7.7 and 6.3.0

Item no. 2004 .. 2005 .. 2006 .. 2007 ..

ZIP, 5.9 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database