0

Door station, 3-gang TX_44

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white
1261 66
4010337261667
1
anthracite
1261 67
4010337261674
1
colour aluminium (lacquered)
1261 65
4010337261650
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white
EAN 4010337261667
Item no. 1261 66PU 1
PS
anthracite
EAN 4010337261674
Item no. 1261 67PU 1
PS
colour aluminium (lacquered)
EAN 4010337261650
Item no. 1261 65PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Installation in a conventional flush-mounted device box.
  • Fits in the cover frames of the Gira TX_44 switch range.
  • Modular design, therefore easy installation and expandability with further components such as call buttons, info module, colour camera, Keyless In.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • One-man commissioning with simple commissioning procedure.
  • Weather-resistant loudspeaker.
  • High-quality electret microphone.
  • Hands-free feature (voice-controlled talk-back with echo and background noise suppression).
  • Call-button illumination with LED technology, light colour white. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology.
  • Acknowledgement tone when call button is pressed.
  • Voice volume adjustable.
  • Sprayed-water proof call-button cover plate made of shock-resistant plastic.
  • Name plate of the call button can be exchanged without tools and frame removal.
  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.deor the Gira inscription software.
  • Binary input for connecting a zero-voltage push button (NO contact) as a call button.
  • Call button, 3-gang

Technical data

Power supplyvia the 2-wire bus
Bus coupler connections
2-wire bus2 x screw terminal
Additional power supply2 x screw terminal
Binary input2 x screw terminal
Connection cable2 x connector strip
Video1 x connector strip
Speech insert connections
Connection cable2 x connector strip
Ambient temperature-25 °C to +70 °C
Protection classIP44
Installation depth30 mm
Dimensions
Name platesW 62 x H 18 mm

Notes

  • If only two call buttons are required, please use the call-button cover plate for call button, 3-gang.

More links

Inscribe your Gira products online
In just four steps, you can create an inscription for your Gira product and send us your design concept. First select your product. Then enter the desired text and specify how it will appear. You can use a preview function to check your design and view it as a PDF document. Finally order the inscription you have designed via our convenient online service.

More

Gira Academy - The new way of learning.
Electricians can find study courses covering Gira systems at the website www.akademie.gira.de. A training course about the Gira door communication system is also available there.

More

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 126165

RFA, 400 KB

Download
IFC file for BIM (Building information modeling)

Item no. 126165

IFC, 53.37 KB

Download
Door station, 3-gang

PSTI Statement of Compliance

Item no. 1261 65 1261 66 1261 67

PDF, 280.32 KB

Download
Door station, 3-gang

EC Declaration of conformity

Item no. 1261 65 1261 66 1261 67

PDF, 151.1 KB

Download
Flush-mounted door station with call button

Operating instructions

Item no. 1260 .. 1261 .. 1271 .. 1272 ..

PDF, 68.97 KB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database