0

Adapter frame (55 x 55 mm) with plug-in cover cap (IP20)

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white
1163 66
4010337163664
1/5
anthracite
1163 67
4010337163671
1/5
colour aluminium
1163 65
4010337163657
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white
EAN 4010337163664
Item no. 1163 66PU 1/5
PS
anthracite
EAN 4010337163671
Item no. 1163 67PU 1/5
PS
colour aluminium
EAN 4010337163657
Item no. 1163 65PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • This cover cap with adapter frame (55 x 55 mm) and cover frame (1-gang to 4-gang) can be used to integrate System 55 plug and socket devices into the Gira TX_44 design line.
  • For e.g. System 55 plug and socket devices.

Notes

  • Not suitable for moisture-proof installation, due to protection type IP20.
  • The adapter frame with square cut-out (50 x 50 mm) also allows third-party devices to be integrated.
  • Sampling the products is strongly advised.
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database