0

Data cap with support ring and inscription space for communication technology inserts (IP20)

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white
0870 66
4010337870661
1/5
anthracite
0870 67
4010337870678
1/5
colour aluminium
0870 65
4010337870654
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white
EAN 4010337870661
Item no. 0870 66PU 1/5
PS
anthracite
EAN 4010337870678
Item no. 0870 67PU 1/5
PS
colour aluminium
EAN 4010337870654
Item no. 0870 65PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Notes

  • Not suitable for moisture-proof installation, due to protection type IP20.
  • For screw attachment only.
  • For vertical outlet and outlet at a 30° angle.
Datenblatt


Ausschreibungstexte


Inserts for Data Caps
Operating instructions

Operating instructions.

Item no. 0039 00 0047 00 0048 00 0049 00 0050 00 0052 00 0053 00 0055 00 0058 00 0059 00 0064 00 0088 00 0089 00 0090 00 0091 00 0092 00 0093 00 0732 00

PDF, 126.68 KB

Download
Inserts for Data Caps
Operating instructions

Operating instructions.

Item no. 0039 00 0047 00 0048 00 0049 00 0050 00 0052 00 0053 00 0055 00 0058 00 0059 00 0064 00 0088 00 0089 00 0090 00 0091 00 0092 00 0093 00 0732 00

PDF, 126.68 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database