0

SCHUKO double socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) and cover unit for flush-mounted device box, 1-gang Plug terminals

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
0783 01
4010337783015
1/10
pure white glossy
0783 03
4010337783039
1/10
pure white matt
0783 27
4010337783275
1
anthracite
0783 28
4010337783282
1
colour aluminium
0783 26
4010337783268
1/10
black matt
0783 005
4010337037507
1
grey matt
0783 015
4010337081876
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337783015
Item no. 0783 01PU 1/10
PS
pure white glossy
EAN 4010337783039
Item no. 0783 03PU 1/10
PS
pure white matt
EAN 4010337783275
Item no. 0783 27PU 1
PS
anthracite
EAN 4010337783282
Item no. 0783 28PU 1
PS
colour aluminium
EAN 4010337783268
Item no. 0783 26PU 1/10
PS
black matt
EAN 4010337037507
Item no. 0783 005PU 1
PS
grey matt
EAN 4010337081876
Item no. 0783 015PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Technical data

Installation depth25 mm
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection0°C to +45°C

Notes

  • Fits into any standard device box.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database