0

Adapter frame with square cut-out (55 x 55 mm) (IP20)

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white
0289 66
4010337289661
1
anthracite (lacquered)
0289 67
4010337289678
1
colour aluminium (lacquered)
0289 65
4010337289654
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white
EAN 4010337289661
Item no. 0289 66PU 1
PS
anthracite (lacquered)
EAN 4010337289678
Item no. 0289 67PU 1
PS
colour aluminium (lacquered)
EAN 4010337289654
Item no. 0289 65PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • This adapter frame and cover frame (1-gang to 4-gang) can be used to integrate System 55 products into Gira TX_44.

Notes

  • Not suitable for moisture-proof installation, due to protection type IP20.
  • Hotel-card switch, RCD-protected socket outlet, data interface, data cap, plug-in cover cap, home station Standard with receiver cannot be integrated in these adapter frames.
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database