0

Gira F300 cover frame pure white glossy

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 80
4010337113478
1/10
2-gang
0212 80
4010337113539
1/10
2-gang, without crossbar
1002 80
4010337131830
1/10
3-gang
0213 80
4010337113584
1/5
4-gang
0214 80
4010337113638
1/5
5-gang
0215 80
4010337131823
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337113478
Item no. 0211 80PU 1/10
PS
2-gang
EAN 4010337113539
Item no. 0212 80PU 1/10
PS
2-gang, without crossbar
EAN 4010337131830
Item no. 1002 80PU 1/10
PS
3-gang
EAN 4010337113584
Item no. 0213 80PU 1/5
PS
4-gang
EAN 4010337113638
Item no. 0214 80PU 1/5
PS
5-gang
EAN 4010337131823
Item no. 0215 80PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 80,8 x H 80,8 x T 11,4
Cover frame 2-gB 80,8 x H 151,9 x T 11,4
Cover frame 2-g w/o cbB 80,8 x H 151,9 x T 11,4
Cover frame 3-gB 80,8 x H 223,4 x T 11,4
Cover frame 4-gB 80,8 x H 297,7 x T 11,4
Cover frame 5-gB 80,8 x H 366,0 x T 11,4
Corner radiusR 0.5
Biocircular plastic
Colour option: Pure white glossyat least 50%

Dimensions

Width80.80 mm
Depth11.40 mm
Datenblatt

Ausschreibungstexte

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira F300 cover frame pure white glossy

Life cycle assessment in accordance with ISO 14040

Item no. 0211 80

PDF, 106.1 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database