0

Key button 10 A 250 V~ for all DIN profile semi-cylinders Button, 1-pole

Specification
Item no.
Room
Quantity
EAN
PU
PS
grey
0163 30
4010337163305
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

grey
EAN 4010337163305
Item no. 0163 30PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Technical data

Dimensions
Diecast aluminium housingW 75 x H 75 x D 66 mm

Notes

  • Please order lock separately.
  • The housing cover can only be disassembled when the lock is in unlocked position.
  • M20 inlet from bottom.

Scope of delivery

  • Lock isnotincluded with delivery.
Data sheet

Advertisement text

Key button 1-pole 10 A 250 V~ for DIN profile semi-cylinders

EC Declaration of conformity

Item no. 0163 00 0163 30 1435 00

PDF, 186.24 KB

Download
Key switch 10 A/240 V~ for all DIN profile semi-cylinder locks

Operating instructions.

Item no. 0144 30 0163 30

PDF, 279.42 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database