Antenna socket insert (UD2410ST)
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
2-gang routing box in plug-in technology. IEC plug for FM (radio) and DVB-T/T2. IEC pin jack for DVB-S/S2 (SAT). DC feed-through from the SAT connection to the input and bidirectional circulation between input and output with bridging of the DC voltage. The internal conductor is connected simply by pressing it, without the need for screws. Internal conductor can thus be removed multiple times. Complies with shield class A.
Technical data
| TV frequency band |
| Frequency range | 5 to 862 MHz |
| Decoupling | > 25 dB |
| Transmission loss | 3.5 dB |
| Attenuation: R/TV plug | 8.5 dB |
| SAT frequency band |
| Frequency range | 950 to 2400 MHz |
| Decoupling | > 20 dB |
| Transmission loss | 5 dB |
| Attenuation: SAT plug | 10 dB |
| Installation depth | 27 mm |
Notes
For non-reflective termination of a side circuit, for use in the last antenna socket outlet. Suitable for terrestrial reception, area couplers, and satellite reception systems. For screw attachment only.
Revit file for BIM (Building information modeling)
Item no. 004100
RFA, 436 KB
IFC file for BIM (Building information modeling)
Item no. 004100
IFC, 14.7 KB
Antenna socket insert (UD2410ST)
EC Declaration of conformity
Item no. 0040 00
0041 00
PDF, 215.86 KB
Einsatz Antennensteckdose (UD2410ST)
Gebauchsanleitung.
Item no. 0041 00
PDF, 1.71 MB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database