
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
| Power supply | |
| System | via flat ribbon cable, 10-pole |
| up to 2 camera modules | via Video control device |
| 3 or more camera modules | additionally via power supply for door communication DC 24 V 300 mA |
| Power consumption | |
| Maximum | 2.7 W (camera active in night mode) |
| Stand-by mode | 80 mW |
| Connections | |
| System (flat ribbon cable, 10-pole) | 2 x connector strip |
| Video (analogue) | 1 x connector strip |
| Camera sensor | |
| Type | CMOS 1/3″ |
| Resolution | 2 MP |
| Visible range of detection | 100° |
| Pictured detection range (on screen) | |
| Rotary knob at position 9 | 100° |
| at normal 4:3 output | 85° |
| Colour system | PAL |
| Video signal resolution | Analogue CVBS, 50Hz/625 lines |
| Day mode to night mode switchover threshold | 1 lx |
| Light sensitivity in B/W operation | 0.1 lx |
| Electronic shutter speed: | up to 1/60 000 s |
| Recommended installation height | 1.50 m |
| Ambient temperature | -25 °C to +70 °C |
| Protection class | IP54 |
Modular and flexible door communication
See who is at the door with the Gira System 106. Clean and sophisticated design, robust materials, and compact, cutting-edge technology provide convenience, security, and a touch of elegance to your door. The modular system is extremely flexible to configure and can be adapted or expanded at any time. Simply mounted on the wall, the system is equally well suited to new builds and retrofits. The Gira System 106 is compatible with all Gira home stations and door communication solutions from Gira.
More
Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More
