0

System 106 housing flush mounting

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
5511 00
115.47
4010337102076
1
20
2-gang
5512 00
129.90
4010337102083
1
20
3-gang
5513 00
146.14
4010337102090
1
20
4-gang
5514 00
164.40
4010337102144
1
20
2 x 2-gang
5518 00
164.40
4010337107873
1
20
5-gang
5515 00
205.52
4010337102151
1
20

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337102076
Item no. 5511 00PU 1
GBP 115.47PS 20
2-gang
EAN 4010337102083
Item no. 5512 00PU 1
GBP 129.90PS 20
3-gang
EAN 4010337102090
Item no. 5513 00PU 1
GBP 146.14PS 20
4-gang
EAN 4010337102144
Item no. 5514 00PU 1
GBP 164.40PS 20
2 x 2-gang
EAN 4010337107873
Item no. 5518 00PU 1
GBP 164.40PS 20
5-gang
EAN 4010337102151
Item no. 5515 00PU 1
GBP 205.52PS 20

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Independent of the construction progress, the housings can already be installed in the building shell.
Housings available in metal alloy laquered in anthracite: all robust materials which ensure durability.

Features

  • Vertical and horizontal mounting enables optimal adaptation to the installation point.
  • The housings can be mounted as soon as the façade has been completed.

Notes

  • System 106 flush-mounted housing, 1-gang only for use with door station module and System 106 Keyless In components.
  • For use with System 106 installation box, flush mounting on a front plate already present in the building (letterbox, door-side installation or similar).

Scope of delivery

  • Flat ribbon cable, 10-pole and terminating resistors are included with delivery (exception: System 106 housing for flush mounting, 1-gang).

Dimensions

Width213.00 mm
Height213.00 mm
Depth25.35 mm
Datenblatt

Ausschreibungstexte

System 106 flush-mounted housing1-gang to 5-gang

Installation instructions

Item no. 5511 00 5512 00 5513 00 5514 00 5515 00 5518 00

PDF, 3.4 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database