System 106 installation box, flush mounting 5-gang
1-gang
5521 00
250.68
4010337102199
1
20
2-gang
5522 00
259.89
4010337102212
1
20
3-gang
5523 00
267.26
4010337102229
1
20
4-gang
5524 00
293.99
4010337102236
1
20
2 x 2-gang
5528 00
304.13
4010337107880
1
20
5-gang
5525 00
305.97
4010337102243
1
20
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Necessary accessories
System 106 housing for door stations
Features
Vertical and horizontal mounting enables optimal adaptation to the installation point. Suitable for use with a front plate already present in the building (letterbox, door-side installation or similar).
Technical data
| Dimensions in mm |
| Installation box 1-gang | B 168 x H 168 x T 38 |
| Installation box 2-gang | B 168 x H 274 x T 38 |
| Installation box 3-gang | B 168 x H 381 x T 38 |
| Installation box 4-gang | B 168 x H 487 x T 38 |
| Installation box 2 x 2-gang | B 274 x H 274 x T 38 |
| Installation box 5-gang | B 168 x H 594 x T 38 |
More links
Link to the installation video
More
System 106 installation box, flush mounting
Operating instructions
Installation instructions
Item no. 5521 00
5522 00
5523 00
5524 00
5525 00
5528 00
PDF, 2.12 MB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database