0

System 106 installation box, flush mounting 3-gang

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
5521 00
250.68
4010337102199
1
20
2-gang
5522 00
259.89
4010337102212
1
20
3-gang
5523 00
267.26
4010337102229
1
20
4-gang
5524 00
293.99
4010337102236
1
20
2 x 2-gang
5528 00
304.13
4010337107880
1
20
5-gang
5525 00
305.97
4010337102243
1
20

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337102199
Item no. 5521 00PU 1
GBP 250.68PS 20
2-gang
EAN 4010337102212
Item no. 5522 00PU 1
GBP 259.89PS 20
3-gang
EAN 4010337102229
Item no. 5523 00PU 1
GBP 267.26PS 20
4-gang
EAN 4010337102236
Item no. 5524 00PU 1
GBP 293.99PS 20
2 x 2-gang
EAN 4010337107880
Item no. 5528 00PU 1
GBP 304.13PS 20
5-gang
EAN 4010337102243
Item no. 5525 00PU 1
GBP 305.97PS 20

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Vertical and horizontal mounting enables optimal adaptation to the installation point.
  • Suitable for use with a front plate already present in the building (letterbox, door-side installation or similar).

Technical data

Dimensions in mm
Installation box 1-gangB 168 x H 168 x T 38
Installation box 2-gangB 168 x H 274 x T 38
Installation box 3-gangB 168 x H 381 x T 38
Installation box 4-gangB 168 x H 487 x T 38
Installation box 2 x 2-gangB 274 x H 274 x T 38
Installation box 5-gangB 168 x H 594 x T 38

More links

Link to the installation video
More

Data sheet

Advertisement text

System 106 installation box, flush mounting

Installation instructions

Item no. 5521 00 5522 00 5523 00 5524 00 5525 00 5528 00

PDF, 2.12 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database