The eNet wireless switching or momentary-contact actuator receives telegrams for switching lighting from the eNet wireless receiver module or eNet server via a data line.
Operating modes: Switching actuator or momentary-contact actuator.
Status feedback to eNet radio transmitter.
Scene operation.
Operating mode buttons: Relay contact stays closed as long as telegrams are being received (max. 60 seconds).
Technical data
Rated voltage
AC 230 V, 50/60 Hz
Standby
max. 0.2 W
Ambient temperature
-5 °C to +45 °C
Breaking capacity 230 V AC
16 A/AC1
Connected load
Light bulbs
2300 W
HV halogen lamps
2000 W
Wound electronic transformer
1000 VA
Tronic transformer
1500 W
Fluorescent lamps, uncompensated
920 VA
LED lights
typically 500 W
Compact fluorescent lamp
typically 500 W
Capacitive load
690 VA (560 µF)
Connection cross section
Max. 4 mm²
Length of the data line
Max. 3 m
Notes
An eNet wireless receiver module or an eNet server is required to operate this DIN rail adapter.
Dimensions
Modular widths (MW)
2
More links
The Gira eNet wireless system - smart networking and control of building technology More