eNet wireless diagnosis device
5304 00
73.33
4010337774006
1
42
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
Display of the signal quality of selected eNet devices and status messages using LEDs. Display of wireless signals from non-eNet wireless transmitters. Switching the repeater function of mains operated actuators, transmitters, and energy sensors on or off.
Technical data
| Rated voltage | DC 3 V |
| Battery |
| Type | 1 x CR 2450N |
| UN no. | 3091 |
| Ambient temperature | -5 °C to +45 °C |
| Wireless frequency | 868.0 to 868.6 MHz |
| Range (free field) | approx. 100 m |
Notes
Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
Scope of delivery
Batteries are included with delivery.
More links
The Gira eNet wireless system - smart networking and control of building technology
More
eNet wireless diagnosis device
PSTI Statement of Compliance
Item no. 5304 00
PDF, 279.54 KB
eNet wireless diagnosis device
EC Declaration of conformity
Item no. 5304 00
PDF, 162.67 KB
Wireless diagnostic unit
Operating instructions.
Item no. 5304 00
PDF, 256.86 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database