0

SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) Screw terminals

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
4183 01
9.86
4010337093558
1/5
01
pure white glossy
4183 03
9.86
4010337093572
1/10/100
01
pure white matt
4183 27
9.86
4010337093596
1/10
01
anthracite
4183 28
11.03
4010337093602
1/10
11
colour aluminium
4183 26
15.27
4010337093589
1/5
11
black matt
4183 005
15.27
4010337093541
1/10
11
grey matt
4183 015
15.27
4010337093565
1/5
11
stainless steel
4183 600
21.54
4010337093619
1
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337093558
Item no. 4183 01PU 1/5
GBP 9.86PS 01
pure white glossy
EAN 4010337093572
Item no. 4183 03PU 1/10/100
GBP 9.86PS 01
pure white matt
EAN 4010337093596
Item no. 4183 27PU 1/10
GBP 9.86PS 01
anthracite
EAN 4010337093602
Item no. 4183 28PU 1/10
GBP 11.03PS 11
colour aluminium
EAN 4010337093589
Item no. 4183 26PU 1/5
GBP 15.27PS 11
black matt
EAN 4010337093541
Item no. 4183 005PU 1/10
GBP 15.27PS 11
grey matt
EAN 4010337093565
Item no. 4183 015PU 1/5
GBP 15.27PS 11
stainless steel
EAN 4010337093619
Item no. 4183 600PU 1
GBP 21.54PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.
  • Earthed support ring.

Technical data

Installation depth32 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection0°C to +45°C

Notes

  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.

Dimensions

Width55.00 mm
Height55.00 mm
Datenblatt

Ausschreibungstexte

Cradle to Cradle Certified

PDF, 453.76 KB

Download
SCHUKO® socket outlet 16 A 250 V~ with shutter, screw terminals

EC Declaration of conformity

Item no. 4183 005 4183 01 4183 015 4183 03 4183 26 4183 27 4183 28 4183 70 4183 72 4183 73 4183 74 4183 76 4183 112 4183 600 4383 005 4383 01 4383 015 4383 03 4383 26 4383 27 4383 28 4383 600 4754 005 4754 01 4754 015 4754 03 4754 26 4754 27 4754 28

PDF, 166.8 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database