
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
| Rated voltage | AC 230 V, 50 Hz |
| Current load of control input A1 | 40 mA |
| Switching voltage | AC 250 V |
| Ohmic switching current | 16 A |
| Switch-on current 20 ms | max. 165 A |
| Minimum switching current AC | 100 mA |
| Connected load | |
| HV LED lamps | typically 400 W |
| Light bulbs | 2300 W |
| HV halogen lamps | 2300 W |
| Tronic transformer | 1500 W |
| Wound electronic transformer | 1000 VA |
| Fluorescent lamps, uncompensated | 1200 VA |
| Fluorescent lamps,lead-lag circuit | 2300 (140 µF) |
| Fluorescent lamps, parallel-compensated | 920 VA |
| Electronic ballasts | Type-dependent |
| Cable length | |
| Load | Max. 100 m |
| Control line | Max. 100 m |
| Switch-on time | 10 seconds to 15 minutes |
| Ambient temperature | +5 °C to +45 °C |
| Modular widths (MW) | 1 |
