0

eNet wireless dimming actuator, single-channel 20 – 500 W/VA

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
5430 00
151.88
4010337774259
1
42

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

DRA
EAN 4010337774259
Item no. 5430 00PU 1
GBP 151.88PS 42

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

  • The eNet wireless dimming actuator receives telegrams for switching and dimming various electrical loads from the eNet wireless receiver module or eNet server via a data line.
  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
  • Switch-on function that preserves the life of the lamp.
  • Switch-on and minimum brightness can be saved.
  • Scene operation.
  • Status display with LED.
  • Status feedback to eNet radio sensors.
  • Short-circuit and excess-temperature protection.
  • Automatic or manual setting of dimming process.

Can be set with eNet server:

  • Maximum brightness.
  • Dimming process.
  • Dimming speed.
  • Delay time.
  • Switch-on/off delay.
  • Dimming ramp up/down.
  • Switch-off pre-warning.
  • Permanent-on, permanent-off.
  • Hotel function.
  • Light control.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Power lossmax. 4 W
Standbymax. 0.3 W
Ambient temperature-5 °C to +45 °C
Connected load
Light bulbs20 to 500 W
HV halogen lamps20 to 500 W
Wound electronic transformer20 to 500 VA
Wound transformer with NV-LED20 to 100 VA
Tronic transformer20 to 500 W
electronic transformer with NV-LEDtypically 20 to 100 W
LED lightstypically 3 to 100 W
Compact fluorescent lamptypically 3 to 100 W
Connection cross sectionMax. 4 mm²
Length of the data lineMax. 3 m

Notes

  • An eNet wireless receiver module or an eNet server is required to operate this DIN rail adapter.

Dimensions

Modular widths (MW)2

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 543000

RFA, 352 KB

Download
IFC file for BIM (Building information modeling)

Item no. 543000

IFC, 23.74 KB

Download
eNet SMART HOME Voice Control

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual

eNet SMART HOME

PDF, 6.19 MB

Download
eNet wireless dimming actuator, single-channel 20 – 500 W/

PSTI Statement of Compliance

Item no. 5430 00

PDF, 279.71 KB

Download
eNet wireless dimming actuator, single-channel 20 – 500 W/VA

EC Declaration of conformity

Item no. 5430 00

PDF, 166.09 KB

Download
Wireless dimming actuator, 1-gang

Operating instructions.

Item no. 5430 00

PDF, 428.08 KB

Download
Gira eNet SMART HOME

PDF, 5.66 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database