Wireless module for the wireless connection of Dual Q smoke alarm devices.
Downwards-compatible, therefore it can also be used for smoke alarm device Dual/VdS.
Technical data
Wireless frequency
433.42 MHz
Range (free field)
approx. 100 m
Power supply
from the battery of the wireless module
Battery
Type
CR 2/3 AA lithium
Capacity
3 V
UN no.
3091
Notes
If one smoke alarm device detects a fire, all the assigned smoke alarm devices sound the alarm.
The wireless module is plugged into the interface of the Dual smoke alarm device. The networking terminals of the smoke alarm device can continue to be used when the module is attached. This allows combined lines to be set up (wired or via radio).
The battery cannotbe sourced from Gira as a spare part.
Scope of delivery
Battery is included with delivery.
More links
Gira wireless module for Gira Dual Q smoke alarm device More