Brightness controller Mini for KNX
2210 00
135.86
4010337014706
1
06
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 04/2026.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 04/2026.
Features
The brightness controller is mounted on the ceiling directly above the area to be illuminated, e.g. above a workplace. Analyses the lighting conditions of the area beneath it. Brightness control can be activated and deactivated via a push button or with motion or presence detectors. Extreme flat installation. Terminal mounting on suspended ceilings. Ceiling mounting on fixed ceilings in device box in accordance with DIN 49073 using optional accessories. Surface-mounted installation in surface-mounted device box (optional accessory). Protection type IP44 allows installation outdoors or in moisture-prone areas. The colour emphasis of the design rings enables their colours to be adapted to the wall or ceiling. Following removal of the design ring, the programming button of the device is easily accessible from the front.
Brightness sensor with limit value monitoring
Up to three limit values can be set in the parameters. The switching, dimming value transmitter, light scene auxiliary unit, and hysteresis functions can be configured. Limit value can be changed using communication object or teach-in. When coupled to the lighting system, lighting is dimmed (constant light control) or switched (2-point control) depending upon the daylight level.
Technical data
| KNX medium | TP256 |
| Brightness sensor |
| Measurement range | 10 to 2000 lx |
| Detection range | Ø approx. 5 m |
| Protection class | III |
| KNX connection | Connection and junction terminal |
| Installation depth | 34 mm |
| Ambient temperature | -25 °C to +55 °C |
| Dimensions |
| Ceiling cut-out | Dia. 44 mm |
| Dimensions (with small design ring) | Ø 53,5 H 38,0 mm |
Scope of delivery
Small design ring is included with delivery. Connection and junction terminal for KNX included with delivery.
Brightness controller Mini
Operating instructions
Operating instructions.
Item no. 2210 00
PDF, 1.37 MB
Brightness controller Mini
Technical documentation
Technical documentation.
Item no. 2210 00
PDF, 4.77 MB
Brightness controller Mini
Product database
Product database from ETS3.0d.
Item no. 2210 00
VD4, 62.59 KB
PSTI Statement of Compliance
PSTI Statement of Compliance
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database