0

Temperature sensor module with humidity measurement for Gira G1

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
black
2092 05
64.20
4010337125389
1/5
36
white
2092 12
64.20
4010337125396
1/5
36

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

black
EAN 4010337125389
Item no. 2092 05PU 1/5
GBP 64.20PS 36
white
EAN 4010337125396
Item no. 2092 12PU 1/5
GBP 64.20PS 36

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Temperature sensor with humidity measurement for the 2nd generation Gira G1 for measuring the temperature and humidity for the Gira X1 client and Gira HomeServer client. When used with the Gira One client, only temperature measurement is supported.

Technical data

Measuring accuracy± 0.5 K
Protection classIP20
Dimensions
W x H x D63 x 15 x 5 mm
Data sheet

Advertisement text

Gira G1

EC Declaration of conformity

Item no. 2087 05 2087 12 2092 05 2092 12 8317 00

PDF, 225.88 KB

Download
Gira G1 with WLAN

EC Declaration of conformity

Item no. 2066 05 2066 12 2092 05 2092 12 8316 00 8317 00

PDF, 175.25 KB

Download
Temperature sensor module for Gira G1

Mounting instruction

Item no. 2092 05 2092 12

PDF, 97.63 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database