0

Room climate sensor Komfort for KNX System 70

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
2005 70
179.10
4010337130543
1/5
06
pure white matt (lacquered)
2005 72
179.10
4010337130550
1/5
06
anthracite (lacquered)
2005 73
182.68
4010337130567
1/5
06
black matt (lacquered)
2005 74
186.26
4010337130574
1/5
06
grey matt (lacquered)
2005 76
186.26
4010337130581
1/5
06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

pure white glossy
EAN 4010337130543
Item no. 2005 70PU 1/5
GBP 179.10PS 06
pure white matt (lacquered)
EAN 4010337130550
Item no. 2005 72PU 1/5
GBP 179.10PS 06
anthracite (lacquered)
EAN 4010337130567
Item no. 2005 73PU 1/5
GBP 182.68PS 06
black matt (lacquered)
EAN 4010337130574
Item no. 2005 74PU 1/5
GBP 186.26PS 06
grey matt (lacquered)
EAN 4010337130581
Item no. 2005 76PU 1/5
GBP 186.26PS 06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

Features

  • Room climate sensor with integrates bus coupler.
  • Room temperature auxiliary unit for a heating actuator with controller.
  • Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, boost function, heating/cooling mode, humidity and air quality status as a configurable traffic light indicator.
  • Display brightness can be configured incl. day/night mode.
  • Integrated temperature and humidity sensor.
  • Connection of an external temperature sensor.
  • Dew point determination and alarm function.

Operating functions

  • Setpoint adjustment.
  • Operating mode change.
  • Operation lock can be set automatically after a set time or via an object.
  • Switch on/off function.
  • Boost function.
  • Heartbeat function: Check whether the application is running without errors.

Controller auxiliary unit

  • Control of heating actuators for KNX with integrated room temperature controller.
  • Change the operating mode of the room temperature controller.
  • Adjust the target temperature of the room temperature controller.

Integrated button interface, 4-gang

  • 4 zero-voltage inputs for buttons, switches, door/window status, leakage/condensation sensor, pulse counter, temperature sensor, output.
  • Scene auxiliary units and value transmitter functions (temperature, brightness, RGBW colour values).
  • Different telegrams with short/long button press.
  • Short-circuit-proof, overload-protected and reverse-polarity-protected outputs.

Logic functions

  • 8 separate logic functions (AND, OR, XOR, 1-bit to 1-byte, blocking element, comparator, limit switch).
  • Dedicated KNX communication objects, processing of external KNX telegrams.

Technical data

KNX mediumTP256
KNX current consumption8 to 14 mA
KNX connectionConnection and junction terminal
Number of inputs4
Output voltageDC 5 V SELV
Output currentMax. 3.2 mA
LED current2.2 mA per output
Length cable set25 cm, can be extended to max. 30 m
Protection classIII
Installation depth19 mm
Ambient temperature-5 °C to +45 °C
Relative humidity5 to 95% (no condensation)

Notes

  • KNX Data Secure compatible.
  • Firmware can be updated using the Gira ETS Service App (additional software).
  • Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended).

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.
  • 5-wire cable set
Data sheet

Advertisement text

Room climate sensor Komfort

Technical documentation.

Item no. 2005 ..

PDF, 4.02 MB

Download
Room climate sensor Standard / Komfort

Operating instructions.

Item no. 2004 .. 2005 ..

PDF, 446.06 KB

Download
Room climate sensor Standard / Komfort, Room climate sensor HVAC Standard / Komfort

from version 5.7.7 and 6.3.0

Item no. 2004 .. 2005 .. 2006 .. 2007 ..

ZIP, 5.9 MB

Download
Room climate sensor Komfort for KNX

PSTI Statement of Compliance

Item no. 2005 005 2005 01 2005 015 2005 03 2005 26 2005 27 2005 28 2005 70 2005 72 2005 73 2005 74 2005 76 2005 600

PDF, 237.6 KB

Download
Room climate sensor Komfort for KNX

EC Declaration of conformity

Item no. 2005 005 2005 01 2005 015 2005 03 2005 26 2005 27 2005 28 2005 70 2005 72 2005 73 2005 74 2005 76 2005 600

PDF, 226.05 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database