0

Name plate or door plate 2-gang

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white
1072 00
22.86
4010337072003
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white
EAN 4010337072003
Item no. 1072 00PU 1/5
GBP 22.86PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

  • Name plate or door plate for rooms.
  • Consisting of a mounting plate and a transparent, plug-in cover.
  • Simple replacement of the label carrier.

Mounting option

  • Screw in place:The base plate of the name plate/door plate is secured to the wall with the screws/wall plugs provided.

Technical data

Dimensions
W x H122 x 51 mm

Notes

  • For mounting on glass surfaces, use the mounting plate that is available separately. The mounting plate allows for a clean-looking closure on the back of the surface.
  • Suitable for 2-gang cover frames without crossbar from the System 55 design lines.
  • The inscription sheets can be printed using any conventional printer.
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database