0

Wind sensor Kompakt

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
white
0911 02
229.50
4010337136064
1
03

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 06/2026.

white
EAN 4010337136064
Item no. 0911 02PU 1
GBP 229.50PS 03

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 06/2026.

Features

  • Compact wind sensor for wall and mast mounting.
  • Zero-voltage relay output up to 6 A (µ).
  • For wind speeds from 3 to 10 on the Beaufort scale (4 to 25 m/s).
  • Safety monitoring: Wind alarm if no wind is detected for 48 hours.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Switching currentMax. 6 A
InstallationWall and mast mounting
Protection classIP 44
Ambient temperature-25°C to +55°C
Weight approx.260 g
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database