Old - Rocker with large inscription space
cream white glossy
0676 01
0.00
4010337676010
1
pure white glossy
0676 03
0.00
4010337676034
1/5
pure white matt
0676 27
0.00
4010337676270
1/5
anthracite
0676 28
0.00
4010337676287
1
colour aluminium
0676 26
0.00
4010337676263
1
black matt
0676 005
0.00
4010337038160
1
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Necessary accessories
One of the following items:
Wippschalter / Wipptaster
Technical data
| Dimensions |
| Inscription space | B 37 x H 47 mm |
Scope of delivery
Blank inscription label enclosed. Inscription labels with symbols “Light”, “Call button” and “Door” are enclosed.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database