Cover with toggle switch for time switch and blind switch or button
pure white
0666 66
-
4010337666660
-
-
anthracite (lacquered)
0666 67
-
4010337666677
-
-
colour aluminium (lacquered)
0666 65
-
4010337666653
-
-
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 02/2025.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 02/2025.
Necessary accessories
One of the following items:
Blind controller
One of the following items:
Time switch
Notes
This cover plate can be used universally by replacing the accompanying symbol plates for blind and time.
Scope of delivery
Symbol plates for blinds (△, ▽) and time (15 to 120 min or 30 to 60 min) are included with delivery.
Dimensions
| Width | 67.00 mm |
| Height | 67.00 mm |
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database