0

Time switch insert, 2-pole 16 A 250 V~

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
15 minutes
0320 00
74.81
4010337320005
1/5
02
120 minutes
0321 00
74.81
4010337321002
1/5
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

15 minutes
EAN 4010337320005
Item no. 0320 00PU 1/5
GBP 74.81PS 02
120 minutes
EAN 4010337321002
Item no. 0321 00PU 1/5
GBP 74.81PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Technical data

Installation depth33 mm

Notes

  • For screw attachment only.
Data sheet

Advertisement text

Time switch, 2-pole 16 A 250 V~

EC Declaration of conformity

Item no. 0320 00 0320 30 0321 00 0321 30 0323 00 0323 30 0324 30 0325 00 0327 30 0328 30

PDF, 186.85 KB

Download
Timer, 2-pole

Connection diagram timer insert for time switching, 2-pole

Item no. 0320 00 0321 00

PDF, 12.23 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database