0

Old - Rocker with large inscription space and large, raised symbol Light

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
0216 01
0.00
4010337216018
1
pure white glossy
0216 03
0.00
4010337216032
1
pure white matt
0216 27
0.00
4010337216278
1
anthracite
0216 28
0.00
4010337216285
1
colour aluminium
0216 26
0.00
4010337216261
1
black matt
0216 005
0.00
4010337038146
1

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

cream white glossy
EAN 4010337216018
Item no. 0216 01PU 1
GBP 0.00PS
pure white glossy
EAN 4010337216032
Item no. 0216 03PU 1
GBP 0.00PS
pure white matt
EAN 4010337216278
Item no. 0216 27PU 1
GBP 0.00PS
anthracite
EAN 4010337216285
Item no. 0216 28PU 1
GBP 0.00PS
colour aluminium
EAN 4010337216261
Item no. 0216 26PU 1
GBP 0.00PS
black matt
EAN 4010337038146
Item no. 0216 005PU 1
GBP 0.00PS

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

Technical data

Dimensions
Inscription spaceB 37 x H 47 mm

Notes

  • Designed especially for barrier-free living of the vision-impaired.
  • Subject to availability.

Scope of delivery

  • Blank inscription label enclosed.
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database