0

Blind button or switch, 1-pole 10 A 250 V~ with inscription space Group button/switch

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
grey
0154 30
58.39
4010337154303
1
14

Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.

grey
EAN 4010337154303
Item no. 0154 30PU 1
GBP 58.39PS 14

Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Technical data

Connection cross section
for rigid conductors to2.5 mm²
Rated output
LEDi/CFLi100 W

Notes

  • Button function upon rotation of the knob. After removing the brass locking mechanism, button function upon slight rotation of the knob. When fully rotating the knob, the switch engages.

Scope of delivery

  • Blank inscription label enclosed.
Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 015430

RFA, 1.43 MB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 015430

IFC, 863.05 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database