0

Three-stage switch insert 16 A 250 V~

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
Zero setting
0149 00
67.75
4010337149002
1
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Zero setting
EAN 4010337149002
Item no. 0149 00PU 1
GBP 67.75PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • e.g. for fans.

Technical data

Installation depth39 mm

Notes

  • For screw attachment only.
Data sheet

Advertisement text

3-stage switch

Connection diagram 3-stage switch insert

Item no. 0149 00

PDF, 19.1 KB

Download
Three-stage switch insert 16 A 250 V~

EC Declaration of conformity

Item no. 0149 00

PDF, 183.31 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database