0

Key switch insert 10 A 250 V~ for all DIN profile semi-cylinders

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
Switch, 2-pole (also group switch)
0144 00
64.71
4010337144007
1/5
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Switch, 2-pole (also group switch)
EAN 4010337144007
Item no. 0144 00PU 1/5
GBP 64.71PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Technical data

Installation depth40 mm

Notes

  • Suitable for use as an auxiliary unit for the blind controller insert with auxiliary input.
  • For screw attachment only.

Scope of delivery

  • Lock cylinder isnotincluded with delivery.
Data sheet

Advertisement text

Key switch 10 AX 250 V~ for all DIN profile semi-cylinders Switch 2-pole

EC Declaration of conformity

Item no. 0144 00 0144 30

PDF, 143.48 KB

Download
Switch/2-way momentary contact, 2-pole

Connection diagram key switch insert for blind control system switching/2-way switching, 2-pole

Item no. 0144 00

PDF, 18.12 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database