0

Room temperature controller insert, 230 V~/10 A with NO contact, control light and sensor for electric floor heating

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
2474 00
108.36
4010337104407
1
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

EAN 4010337104407
Item no. 2474 00PU 1
GBP 108.36PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Electronic temperature controller for controlling electric floor heatings or floor temperature control systems.
  • Control of the floor temperature in closed rooms.
  • Switching off the floor temperature control manually.
  • Input terminal for activating the cooling temperature (ECO) with the master clock.
  • External temperature sensor (remote sensor).
  • Frost protection function.
  • Output signal: Pulse width modulation (PWM) or two-point control (On/Off).
  • Heating interruption for 5 minutes after one hour of continuous heating.
  • Setting range of the room temperature can be limited with setting rings.

Technical data

Rated voltageAC 230 V, 50 Hz
Switching currentmax. 10 A
Connected load
Ohmic load2300 W
Standby< 0.15 W
Cable length
Inputsmax. 100 m
Installationin device box in accordance with DIN 49073
Ambient temperature-5 °C to +45 °C
Remote sensor
Connection cable4 m
can be extended2 x 1.5 mm²
Dimensions
SensorDia. 7.8, H 20

Notes

  • Install remote sensor in empty pipe in the floor.
  • The supply cable to the remote sensor can be extended to 50 m with a two-wire cable (2 x 1.5 mm²).

Scope of delivery

  • A remote sensor in the plastic cap is included with delivery.
Data sheet

Advertisement text

Room temperature controller insert 230 V~/10 A with NO contact, control light and sensor for electric floor heating

EC Declaration of conformity

Item no. 2474 00

PDF, 173.69 KB

Download
Room temperature controller insert 230 V~/10 A with NO contact, control light and sensor for electrical floor heating

Operating instructions.

Item no. 2474 00

PDF, 1.02 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database