0

Switching actuator, 1-gang 16 A with 3-gang binary input for Gira One and KNX

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
Flush mounted
5061 00
102.70
4010337099284
1/5
06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Flush mounted
EAN 4010337099284
Item no. 5061 00PU 1/5
GBP 102.70PS 06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Function in the Gira One system

  • Actuator for switching devices.
  • 3 binary inputs for connection to conventional switches, buttons and motion detectors with zero-voltage contacts.
  • The inputs are used to control Gira One actuators or to record status information.
  • Connection to an external temperature sensor at input 3.
  • Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
  • Encrypted data transfer between the Gira One devices.

Switching functions

  • NO contact or NC contact operation.
  • Setting of a switch-on or switch-off delay.
  • Staircase function; a pre-warning time can also be set.
  • Parameterisation as a switching function for lights or socket outlets, a garage door function or a door opener function, for example, as well as a switching contact for transmitting the heating requirement to a heat pump.
  • Garage door function: The time for closing the relay can be parameterised.
  • Door opener function: The time for closing the relay can be parameterised.

Binary inputs

  • Single and double-surface operation can be configured for rocker buttons.
  • Connection of rocker buttons parameterised with switching, dimming, shading and ventilation, scene call-up, staircase (motion detector), floor call with Gira G1, garage door and door opener functions.
  • Connection of movement and presence detectors with zero-voltage relay outputs.
  • Convenient group control of switching, dimming, shading and ventilation devices.
  • Switching contact evaluation of wind, frost, brightness or rain sensors possible with zero-voltage relay contacts, in order to protect shading and ventilation devices from environmental influences.
  • Window contact query and visualisation in the Smart Home App: An opened window will result in the activation of the frost protection heating mode after a 5 minutes has elapsed.
  • Door contact query and visualisation in the Smart Home App: An open door results in the raising and locking of the blind or shutter.
  • Query regarding a heating/cooling switchover on a heat pump, to allow the current operating mode (heating or cooling) to be forwarded to the heating controller.
  • Switching contact display to show contact status in the Smart Home app.
  • Configurable switching inputs that can be independently parameterised.
  • Recording and comparison of temperature values via remote sensors (see accessories) at input 3.

Function in the Gira KNX system

  • Switching electrical consumers via a relay contact.
  • Device has three inputs with a common reference potential.
  • Reading in switching states of installation switches or push buttons and other zero-voltage contacts at inputs 1 to 3.
  • Signal analysis of dew and leakage sensors (see accessories) at inputs 1 to 3.
  • Recording of temperature values via remote sensors (see accessories) at input 3.
  • Up to 8 independent logic functions for implementing simple or complex logical operations.
  • Actively transmitting feedback or status messages can be delayed after a bus voltage recovery or ETS programming mode.
  • Bistable relay.

Switching functions

  • NO contact or NC contact operation.
  • Central switching function via up to 6 switch objects (ON, OFF, permanently ON, permanently OFF).
  • Switching feedback: Active or passive feedback function.
  • Reaction in case of bus voltage failure or bus voltage recovery can be set following an ETS programming process.
  • Logical linking function.
  • Block function or forced setting function can be parameterised.
  • Extended blocking function with acknowledgement option.
  • Time functions (switch-on and switch-off delay, staircase light function – also with advance warning function).
  • Integration into the light scenes possible: Up to 64 internal scenes can be parameterised.
  • Scene memory function: Additional visual feedback.
  • Extended scene retrieval (toggling of scenes).
  • Elapsed operating time meter can be activated.
  • Input monitoring for cyclic updating of the switching object with safety position.

Technical data

Rated voltageDC 21 to 32 V SELV
Switching capacityAC 250 V, 16 AX
Maximum switch-on current800 A (200 µs), 165 A (20 ms)
Gira One MediumTwisted pair (TP),YCYM 2 x 2 x 0.8
Test voltage4 kV (KNX/EIB bus line)
Connections
Gira One BusConnection terminals to control line
InputsConnection terminals to control line
LoadScrew terminals
Connection cross sectionMax. 4 mm²
Inputs
Quantity3
Input typeZero-voltage
Sampling voltage
Auxiliary inputsApprox. 5 V
Total length
Auxiliary input cableMax. 10 m
Connected load
Ohmic load2500 W
Capacitive load16 A, max. 140 µF
Motors (blind or fan)1380 W
Light bulbs2300 W
HV halogen lamps2300 W
Fluorescent lamps, parallel-compensated1160 VA
HV LED lampstypically 400 W
Wound electronic transformer1200 VA
Tronic transformer1500 W
Fluorescent lamps, uncompensated1000 VA
Fluorescent lamps,lead-lag circuit2300 VA
Ambient temperature-5 °C to +45 °C

Notes

  • Can be updated via the Gira Project Assistant (GPA).
  • Refer to the Gira One System Manual for information on integrating and installing zero-voltage contacts, motion detectors and presence detectors.
Data sheet

Advertisement text

Gira One

System basics

PDF, 49.45 MB

Download
Switching actuator, 1-gang 16 A with 3-gang binary input for Gira One and KNX

PSTI Statement of Compliance

Item no. 5061 00

PDF, 281.66 KB

Download
Switching actuator, 1-gang 16 A with 3-gang binary input for Gira One and KNX

EC Declaration of conformity

Item no. 5061 00

PDF, 67 KB

Download
Switching actuator, 1-gang 16 A with binary input, 3-gang for Gira One

Operating instructions.

Item no. 5061 00

PDF, 669.17 KB

Download
Switching actuator, 1-gang 16 A with binary input, 3-gang for KNX

Operating instructions.

Item no. 5061 00

PDF, 662.03 KB

Download
Switching actuator, 1-gang 16 A with binary input, 3-gang for KNX

Technical documentation.

Item no. 5061 00

PDF, 3.45 MB

Download
Switching actuator, 1-gang 16 A with binary input, 3-gang for KNX

from ETS5.7.3

Item no. 5061 00

ZIP, 1.68 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database